Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
JN2200 - static inclination sensors
Bill of material
JN2200
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
JN2200: Inclination sensor; 90 x 62 x 33.2 mm; PNP/NPN; normally open / normally
DESCLONG
Long Description
Inclination sensor; 90 x 62 x 33.2 mm; PNP/NPN; normally open / normally closed; (programmable); analogue; ± 180 °; IO-Link; Ambient temperature -40...85 °C; M12 Connector
BN
Bestellnummer
JN2200
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
INC-M2M360ABIAKG/US
ERPGRSUPPLIER
ERP Group Supplier
S1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D