Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GG714S - Fail-safe inductive sensors
Bill of material
GG714S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GG714S: Fail-safe inductive sensor; M18 x 1 / L = 71.5 mm; 2 x OSSD (A1 and A2);
DESCLONG
Long Description
Fail-safe inductive sensor; M18 x 1 / L = 71.5 mm; 2 x OSSD (A1 and A2); DC; PNP; M12 Connector; IP 65; IP 67; IP 69K; (with ifm socket duly screwed on); Ambient temperature -40...70 °C
BN
Bestellnummer
GG714S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIGA4008-2PS/SIL2/V4A/US
ERPGRSUPPLIER
ERP Group Supplier
A4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D