Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OY403S - Use in the food and beverage industry
Bill of material
OY403S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OY403S: Safety light curtain; Protected area height 460 mm; Resolution (detectio
DESCLONG
Long Description
Safety light curtain; Protected area height 460 mm; Resolution (detection capacity d) 14 mm; IEC 62061 SILcl 3; IP 65; IP 67; IP 69K; (with protective tube: IP 69K); cable
BN
Bestellnummer
OY403S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OYA0460-14-4-05-P-1-A
ERPGRSUPPLIER
ERP Group Supplier
C2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
637
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D