Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2230 - IO-Link - M12 modules
Bill of material
AL2230
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2230: IO-Link output module; 26 x 59.3 x 152 mm; Number of digital outputs 12;
DESCLONG
Long Description
IO-Link output module; 26 x 59.3 x 152 mm; Number of digital outputs 12; (6 x 2); IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
BN
Bestellnummer
AL2230
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IO-Link Module 6x2 DO M12 IP69K
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D