Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ISOLA - Mirrors with superior light
Bill of material
S981010SL
CODE
Code
S981010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT
Material
USB
USB Port
WT
Watt
21 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
S981010SL
SDESCR1
Very short description 1
INDA Sp.arr.rett.c/luce S981010SL
SDESCR2
Very short description 2
ISOLA L60xH80xP4,5 -
ARTDESC
Article description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S981010SL L60xH80xP4,5 Aluminium Silver metal grey
INTERCODE
International code
EAN-13:8021586699091
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
7 kg
SER
Series
Isola
LINE
Mirror with Lighting
MOD
Model
S981010SL
INTRACODE
Intrastat code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S98
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D