Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ORSERA+ - Front/ambient light under the mirror. Integrated magnifying mirror
Bill of material
S971210SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S971210SL
WIDTH
Width
cm
MAT2
Frame finish
BT
Bluetooth
cm
RA
Steam-free
cm
USB
USB Port
WT
Watt
18 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S971210SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S971210SL
SDESCR2
Very Short Description 2
ORSERA+ L60xH80xP4.5 Silver metal grey
ARTDESC
Article Description
Brand: INDA Serie: ORSERA+ Specchio d arredo rett. con luce Prod. No.: S971210SL L60xH80xP4.5 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586696588
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
7 kg
SER
Series
Orsera+
LINE
Line
Mirror with Lighting
MOD
Model
S971210SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S97
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D