Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PIRANO + - With internal frame front light and room light
Bill of material
S921200SA
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S921200SA
WIDTH
Width
cm
MAT2
Frame finish
BT
Bluetooth
RA
Steam-free
USB
USB port
WT
Watt
6 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S921200SA
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S921200SA
SDESCR2
Very Short Description 2
MIRRORS L40xH80xP6.5 Satin.Silver
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S921200SA L40xH80xP6.5 Aluminium Satin aluminium
INTERCODE
International Codes
EAN-13:8021586871824
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
7 kg
SER
Series
Pirano+
LINE
Line
Mirror with Lighting
MOD
Model
S921200SA
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D