Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
RPW-625-2 - 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
RPW-625-2 [HUB 0]
ARTNR
Part-No.
15000690
TYP
Type
RPW
MODEL
Model
625-2
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
88.90 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
1040.00 N
GE
Recommended Part Weight
8.00 kg
M
Weight
4.123 kg
ZB
Cylinder Bore
41.30 mm
ZV
Displacement
2 x 59.55 cm³
LV
Air Consumption each Cycle open/close
1.668 l
OZ
Actuation time opening at p = 6 bar
0.69 s
SZ
Actuation time closing at p = 6 bar
0.69 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
280.00 mm
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D