Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1249-50 - Conc. construction ceiling box 45°
Bill of material
1249-50
CNSORDERNO
Art. No.
1249-50
BZ
Designation
Conc. constr. ceiling box 45°, with plaster skin, exit opening Ø 60 mm, with metal nut M5, depth 55 mm
LOD
Level of details
T
Depth
55 mm
ALO
Exit opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
4
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
35.900 g
CNSVOLUMEEXACT
Single volume
0.318 l
CNSEAN
EAN code
4013456331303
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1249-50. with metal nut M5 for light hook 2-part, installation height 55 mm Markings for cables up to diameter 25 mm Exit opening diameter 60 mm
ETIM40
ETIM 40
EC002601
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D