Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1255-43 - Concrete construction one-gang box
Bill of material
1255-43
CNSORDERNO
Article number
1255-43
BZ
Designation
Concrete construction one-gang box, with plaster skin, without support element holder, depth 41 mm
LOD
Level of details
T
Depth
41 mm
EBO
Installation opening Ø
60 mm
M16
Markierungen für Kabel und DIN EN Rohre bis Ø 16 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
32.5 g
CNSVOLUMEEXACT
Single volume
0.406 l
CNSEAN
EAN code
4013456310100
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 40 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1255-43. 2-part, installation height 41 mm for cables and conduits up to diameter 25 mm horizontally and vertically torsion-proof configurable in standardised combination distance of 71 mm fully-insulated cable transition with combinations without support conduit attachment
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D