Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1276-40 - Concrete const. one-gang box PERILEX®
Bill of material
1276-40
CNSORDERNO
Article number
1276-40
BZ
Designation
Concrete const. one-gang box PERILEX®, with 2 countersunk head screws Ø 4 mm, depth 66 mm
LOD
Level of details
T
Depth
66 mm
EBO
Installation opening Ø
70 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
46 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN code
4013456310506
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang box DIN VDE 0606-1 and DIN 49073, plastic, diameter 70 mm, depth 48 mm, with screws, protection class IP 34 DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1276-40. 2-part, installation height 61 mm for cables and conduits up to diameter 25 mm for PERILUX accessories 16 A
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D