Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9463-02 - Fire protection one-gang box HWD 68
Bill of material
9463-02
CNSORDERNO
Art. No.
9463-02
BZ
Type
Fire protection one-gang box HWD 68
LOD
Level of Details
T
Depth
49 mm
FL
Cut hole Ø
68 mm
FUR
For panel thicknesses up to
40
LF
Cable entries of up to Ø 11.5 mm
6
VERBINDUNGSST
Support connectors for each package
5
ETAZ
ETA approval
ETA-18/0418
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.45 l
CNSEAN
EAN-Code
4013456546202
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D