Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-71 - Installation housing, HaloX® 100
Bill of material
1281-71
CNSORDERNO
Art. No.
1281-71
ENO
E No.
920896709
BZ
Designation
Installation housing, HaloX® 100, with universal mineral fibreboard, for slab ceilings, one-part
LOD
Level of details
SYS
System
HaloX® 100
ELL
Installation diameter luminaire / loudspeaker
0-100 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage LV/HV/TC max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
134.500 g
CNSVOLUMEEXACT
Single volume
2.760 l
CNSEAN
EAN code
4013456546523
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
HaloX® housing 100 + mineral fibreboard, with universal mineral fibreboard, for slab ceilings, one-part
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D