Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1056-21 - One-gang box ECON® 10
Bill of material
1056-21
CNSORDERNO
Order number
1056-21
CNSEAN
EAN-Code
4013456533844
BZ
Designation
One-gang box ECON® 10
LOD
Level of Details
T
Depth
46 mm
EO
Installation opening
60 mm
RE
Conduit entries M20
2 mm
RE2
Conduit entries M25
2
LRS
Tool-free cable and conduit entries in the connector area up to M25
2
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting boxes with ECON® technology permit guaranteed air-tight installation. They offer a variety of options for air-tight conduit and cable entries and can be either plastered or processed using Klemmfix®. · Air-tight design with sealing membranes · Avoids leaks in exterior facades made from hollow chamber blocks · Variable and tool-free cable and conduit entries · Torsion-proof, guaranteed standardised combination distance of 71 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D