Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1092-95 - Replacement cover
Bill of material
1092-95
CNSORDERNO
Order number
1092-95
CNSEAN
EAN-Code
4013456140103
BZ
Designation
Replacement cover
LOD
Level of Details
KU
For casing size - flush-mounting boxes
240 x 284 mm
FB
Fireproof
850 °C
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D