Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1656-02 - Two-gang junction box
Bill of material
1656-02
CNSORDERNO
Order number
1656-02
CNSEAN
EAN-Code
4013456112605
BZ
Designation
Two-gang junction box
LOD
Level of Details
L
Length
140 mm
B
Width
60 mm
T
Depth
42 mm
RE20
Conduit entries M20
12
SA
Schraubabstand
71 mm
GS
Device screws
4
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D