Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1575 - Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
Bill of material
K1575.0450
BESTKIPP
Order No.
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
35 mm
A1
distance
128 mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
35 mm
A6
distance
mm
B
width
12.7 mm
H
height
46 mm
L
mm
TRAGKRAFT
Loading per pair kg
35 kg
GEW
weight ca. kg
kg
BS
Description
Information
Information-text
INFO
Technical Information
Info
MONTAGE
Assembly
Assembly Instruction
ZTN
Customs tariff number
83024200
ROHS
RoHS
Yes
EAN
EAN-Nummer Kipp
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D