Catalog navigation
CAD model selection
Selectable products: 133
HELP_VARIABLE
Company
KSB
Description
BOAX S with Actelec AQ AQL Material number -BIM Data - Centred disc butterfly valves with elastomer liner for Building services
Bill of material
1856812
MTRLNO
Material number
LOD
Level of Development
SIZEDN1
Nominal diameter inlet
NMNLPRPN1
Nominal pressure inlet
VLVBDYTYP
Valve body type
T2 - Semi-lug type
CNNSTDDN1
Connection standard
EN 1092-1
ELACTYP
Electric actuator type
ADPTNPLT
Adaptation plate
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
BOAXMAT-S clamp-in butterfly valve with electric 90°-actuator PN6/10/16, DN20-350, up to 130°C
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
Flansch mit Laschenauge
SA400ID03
Body material
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
130 °C
SA700ID08
max. operating pressure
bar
SA700ID41
Manual adjustment on the valve available
yes
SA010ID02
Sheet number of the guideline
2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D