Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
PSRT0401K - Precision Rolled Ball Screws
Bill of material
PSRT0401K-72R105C5A0X
MN
Nominal model number
PSRT0401K
SD
Screw Shaft diameter
4 mm
LD
Lead
1 mm
AG
Accuracy grade
C5
ST
Support-side end
LT
Total length of shaft
mm
Enter value for LT
Total length of shaft
mm
cm
inch
ft
L1
Effective thread length
72.0 mm
S
Stroke
54.0 mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D