Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 188 - 5.5 lean SL gear rack retaining plate AZ
Bill of material
500 188_5.5 lean SL Zahnstangenhalteplatte AZ
CNSORDERNO
Order code
500 188
BEZ
Description
5.5 lean SL gear rack retaining plate AZ
A
Length
180 mm
B
Length
180 mm
C
Length
20 mm
D
Diameter
100 mm
E
Length
35 mm
F
Length
150 mm
G
Length
150 mm
H
Length
145 mm
I
Length
120 mm
J
Thread
M12
K
Thread
M5
CNSMASSEXACT
Mass
3.90 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D