Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 351 - 5.m Profile shaft adapter
Bill of material
501 351_5.m Profilwellenadapter
CNSORDERNO
Part number
501 351
BEZ
Description
5.m Profile shaft adapter
A
Diameter
34 mm
B
Length
26 mm
C
Length
6 mm
E
Diameter
20 H7 deep 2.5
F
Diameter
26 mm
G
Diameter
4.2 mm
H
Length
2 mm
I
Length
2.5 mm
MT
Max. torque
4 Nm
PW
Profile shaft
VK6
CNSMASSEXACT
Weight
0.07 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D