Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 112 - 5.4 lifgo linear gear racks standard SVZ
Bill of material
501 112_1_25_25_2_0_25_0_0_0_0_0_0_0_0_0
CNSORDERNO
Order code
501 112-25_0_25_0_0_0_0_0_0_0_0_0
BEZ
Description
5.4 lifgo SVZ Zahnstange linear
INFO
Data Sheet
Info PDF
LOD
Level of details
NO1
Division of the interface
NO
Number of parts
Z
Number of teeth end part
Stück
ZZ
Number of teeth end part
25 Stück
Z1
Number of teeth
Stück
Z2
Number of teeth
Stück
Z3
Number of teeth
Stück
Z4
Number of teeth
Stück
Z5
Number of teeth
Stück
Z6
Number of teeth
Stück
Z7
Number of teeth
Stück
Z8
Number of teeth
Stück
Z9
Number of teeth
Stück
Z10
Number of teeth
Stück
A
Length
68 mm
A1
Length
66 mm
B
Thread
M16
C
Length
25 mm
D
Height
48.5 mm
E
Length
109.26865 mm
E1
Length
54.634 mm
E2
Length
163.903 mm
E3
Length
273.172 mm
F
Thread
M24
G
Length
40 mm
H
Length
26.5 mm
L
Toothed rack length
195.12258 mm
NMAX
Max. Number of holes
2 stück
ZMAX
Max. number of teeth
5046 stück
ZVMIN
Zv min.
26 stück
ZVMAX
Zv max.
502 stück
ZMMIN
Zm min.
28 stück
ZMMAX
Zm max.
504 stück
ZHMIN
Zh min.
25 stück
ZHMAX
Zh max.
512 stück
ZA
Za
7 stück
ZBMIN
Zb min.
5 stück
ZE
Number of teeth between two holes
14 stück
M
Module
2.48438
TO
Tooth division
7.80490 mm
LX
Moment of inertia
428881 mm4
LY
Moment of inertia
809895 mm4
LP
Polar moment of inertia
1238776 mm4
GEW
Weight
21.61 kg/m
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D