Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 457 - 5.3 Shaft Adapter Version 1
Bill of material
500 457 - D = Φ 42 x L 60 L1 50_5.3 Wellenadapter Variante 1
CNSORDERNO
Order code
500 457 - D = Φ 42 x L 60 L1 50
BEZ
Description
5.3 Shaft Adapter Version 1
INFO
Datenblatt
Info PDF
A
Diameter
90 mm
B
Length
65 mm
C
Length
16 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
58 H7 deep 4
F
Diameter
72 mm
G
Diameter
10.5 mm
H
Length
3.5 mm
I
Length
4 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
MT
Max. torque
954 Nm
PW
Profile shaft
KW 42
CNSMASSEXACT
Weight
2.56 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D