Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 090023 - 090 - Bayonet quick release system
Bill of material
LECHLER_09002351KA
TYPE
Type
090023
MAT
Material-No.
CODE
Code
KA
ROHR
Ø
1'' Inch
D
Ø
32-34.5 mm
BR
10.6 mm
BRI
0.42 Inch
GEW
Weight
32 g
GEWI
Weight
0.07 lbs.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D