Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LILAI Chain
Description
Plastic Snap-on Sideflex Chains - Snap-on Conveyor Chain
Bill of material
1873SS-K1600
CM
Chain model
SERIES
Series
1873 Series
PN
Product name
Plastic Snap-on Sideflex Chains
APPLICATION
Application
Mainly suitable for application on various curve conveyors
MATERIAL
Material
POM, color brown, operating temperature -30°C~+90°C
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
610 mm
BCM
Base chain material
P
19.05
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D