Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Seamless Snap-on Sideflex Conveyor Chain With roller - Snap-on Conveyor Chain
Bill of material
3873-K1200-G
CM
Chain model
SERIES
Series
3873 Series
PN
Product name
Seamless Snap-on Sideflex Conveyor Chain With roller
APPLICATION
Application
Mainly suitable for spiral conveyors
MATERIAL
Material
POM, color light blue, operating temperature -30°C~+90°C.
BC
Base Chain
Standard 12A roller chain, material is divided into: carbon steel / stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
304.8 mm
WEIGHT
Weight
4.10 kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
E
5.10
G
61.0
H
24.2
J
71.7
K
20.2
L
15.0
P
19.05
Q
80.00
T
6.0
V
30.2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D