Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
845G Series - Snap-on Conveyor Chain
Bill of material
845GSS-K200
CM
Chain model
SERIES
Series
845G Series
APPLICATION
Application
The raised rib should use together with transfer plate, it can keep the products pass smoothly.
MATERIAL
Material
POM, color brown, operating temperature -30°C~+90°C.
BC
Base Chain
08A roller chain, material is divided into: stainless steel 304
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
MWL
Maximum working load (25°C)
Cast stainless steel shot is 1200N
MCTL
Maximum conveying total length
Cast stainless steel shot is 18M
PACKAGE
Package
Each length is 1.524M
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
100 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D