Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MecVel
Description
ALI4-F-DC - Actuator with limit switches - DC motor
Bill of material
ALI4-F/0050/0/M22/CC-24-85-3000/IP54/M0/1/2FC2/FC1/IP54/P1/A1
IDNR
Type of actuator
ALI4-F
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
85
RPM
Rpm motor
3000
MOT
Motor
CC
TS1
Voltage
V
NOTE
-
FR
Brake
GP
Protection Class
OM
Motor position
OMO
E-box position
PZ
Potentiometer
FCM
Limit switches
FC
Limit switches position
FC1
DA
Antirotation
AP
Rear end position
AA
Front end
OPZ
Stainless steel
OPZY
-
OPZ1
Bellows boot
OPZ2
Painting
OPZ2X
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D