Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MecVel
Description
ALI4-FCM-DC - Actuator with limit switches
Bill of material
ALI4-FCM/0050/M22/CC-24-85-3000/IP54/M0/1/2FCM0/IP54/P1/A1
IDNR
Type of actuator
ALI4-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
85
RPM
Rpm motor
3000
TS1
Voltage
V
TIPOX
Motor notes
-
FR
Brake type
GP
Protection class
OM
Motor position
OMO
E-box position
MOT
Motor
CC
FCM
Mechanical limit switsches
FCMXX
Sensors notes
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
DA
Anti rotation device
AP
Rear end
AA
Front end
OPZ
Stainless steel
OPZX
Inox notes
-
OPZ2
Painting
OPZ2Y
Painting notes
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D