Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MecVel
Description
ALI4-VRS-FCM-AC - Actuator with limit switches
Bill of material
ALI4-VRS-FCM/0050/M10/CA-277/480/60-T-56-2-0,14/-/IP54/-/M0/1/2FCM0/IP54/P1/A1
IDNR
Type of actuator
ALI4-VRS-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
PM
Motor power
NP
Poles number
TIPO
Type
TIPOY
-
TS1
Voltage
V
FR
Brake type
GP
Protection class
OO
Options
OM
Motor position
OMO
Terminalbox position
ENC
Encoder
ENCX
Motor notes
-
FCM
Limit switches
FCMXX
Sensors notes
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
GP1
Protection class
DA
Antirotation device
AP
Rear ends
AA
Front end
OPZ
Stainless steel
OPZY
Inox notes
-
OPZ2
Painting
OPZ2Y
Painting notes
-
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D