Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MecVel
Description
HR 100 - Screw-jack
Bill of material
HR100/0001/1:5+9/0/00
IDNR
Ident number
HR100/0001/1:5+9/0/00
MODEL
Model
HR
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
PZ
Potentiometer
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPE
Viton seals
OPF
Painting
OPG
Safety nut option
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPLF
Fastening strips
OPO
Swinging pins
OPQ
Without nut
OPR
Oil lubricated option
OPU
Double screw option
OPV
Screw size option
A
222 mm
B
205 mm
C
131 mm
C1
166 mm
D
24 mm
E
70 mm
F
84 mm
G
68 mm
H
67 mm
I
66 mm
J
341 mm
K
85 mm
L
140 mm
M
160 mm
N
35 mm
O
90 mm
P
40 mm
Q
40 mm
R
38 mm
T
Thread
M20
U
27 mm
V
8 mm
W
32 mm
X
72 mm
Y
129 mm
Y1
- mm
Z
13 mm
AA1
a
100 mm
BB
b
30 mm
CC
c
85 mm
DD
Thread
M10
TR
Thread
55x9
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D