Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
MCF - Asynchronous worm gearmotor
Bill of material
MCF2T2 5 B3
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm - 92% efficiency
CPL
Coupling
HS
Hollow shaft version
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
HSMAT
Hollow shaft and screws material
Stainless steel
OPTALB
Optional output shaft
DP
Delivered power
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
560rpm
RTQ
Rated torque
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D