Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
PCEF - Asynchronous worm gearmotor with planetary reduction stage
Bill of material
PCEF4T2 33,25 B3S
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 88% efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
DP
Delivered power
NLMS
No-load motor speed
NLGBS
No-load gearbox output speed
RTQ
Rated torque
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D