Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
MC - Asynchronous worm gearmotor
Bill of material
MC 100P 5 B3
ST
Supply type
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm - 92% efficiency
CPL
Coupling
B5
B5 coupling versions
OPT
Optional
HS
Hollow shaft version
HSMAT
Hollow shaft and screws material
LUB
Lubricant
AS
Applicable standard
OPTALB
Optional output shaft
SI
Sales information
DP
Delivered power
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
560rpm
RTQ
Rated torque
SV
Supply voltage
SC
Supply current
CP
Capacitor
OPT1
Optional technical data (1)
-
OPT2
Optional technical data (2)
-
OPT3
Optional technical data (3)
-
OPT4
Optional technical data (4)
-
OPT5
Optional technical data (5)
-
OPT6
Optional technical data (6)
-
OPT7
Optional technical data (7)
-
OPT8
Optional technical data (8)
-
OPT9
Optional technical data (9)
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
2,13 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D