Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
YSCFT, YSSFT, YSMFT - Welded Steel Stands - Height and Hole Position Configurable Type
Bill of material
YSCFT125-B120-H100-G30-F95-M8-N9
PN
Part Number
MAT
Material
1018 Carbon Steel
ST
Surface Treatment
A
mm
B
B Selection
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT1
H Dimension Tolerance
HTOL
H Tolerance
+/-0.1 mm
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M Tapped Hole Selection
N
N Through Hole Selection
mm
T
mm
T1
mm
E
mm
TT
t
mm
S
mm
F1
mm
G1
mm
D
10 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D