Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MTF Technik
Description
IL-Band - I-Tech Small Belt Conveyors
Bill of material
IL------.00600H0070T0062Q0062EN-38AAAAAABAB.---------.D00060Z1AZ----.-------.--
PROJBEZ
Project Name
FOEBES
Description of the transported material with important features
QUERKR
Shear Force Induction
BNEL
Nominal Belt Lenght
mm
Enter value for BNEL
Nominal Belt Lenght
mm
cm
inch
ft
BNEB
Nominal Belt Width
mm
BNUB
Usable Belt Width
70 mm
ULE
Deflection at the Belt Inlet
ULA
Deflection at the Belt Outlet
SFH
Height of Lateral Guides
TYP
Presentation of the Conveyor
AUH
Feeding Height
mm
Enter value for AUH
Feeding Height
mm
cm
inch
ft
ABH
Discharge Height
mm
BSTG
Angle of Inclination
0.0 °
BANDBE
Belt Load
kg/m
MAXBANDBE
Maximum Belt Load
2.0 kg/m
HTML
Homepage of the Conveyor
Weblink
MU
Minimum Deflection
Ø 32 mm
GURTAUS
Selection of belts
TEMPMAX
Temperature of Parts until
°C
FDA
FDA-Compliant
OI
Oil and Grease Resistance
GURTMAT
Belt Material (Carrying Side)
GURTOBER
Belt Surfaces
AD
Adhesive
AN
Antistatic
GURTFARB
Belt Colour Group
GURTNR
Belt No.
GURTBES
Belt description of the selected belt
Belt No. 38: min. deflection Ø15mm; temperature range from -15°C to +80°C; FDA-compliant; resistant to oil and grease; belt material (carrying side) is PU with sleeky, matty surface; not adhesive; antistatic; green; belt thickness approx. 1,6 mm; I; possible cleats: TR, R, T, TG, SG, SY60, SY70;
GURTD
Belt Thickness
1.6 mm
GURTINFO
Homepage of the Belts
More Information to the Belts
ANTRIEB
Type of Drive Unit
FRICHT
(Main) Conveying Direction
ANTRIEBPOS
Position of Drive Unit
ANTRIEBST
Motor Position
°
MFABSTAND
Distance to the Belt Inlet
mm
BETRIEB
Mode of Operation
BG
Belt Speed
m/min
ASPANN
Supply Voltage
400 V V
UAUS
Base Frame Version
RW
Return tank
UTYP
Type of Base Frame
URB
Rahmenbreite
0 mm
UANZGEW
selected Number of Base Frames
UBV
Placement Options (Foot, Roll)
INDEX
Index
I
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D