Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MTF Technik
Description
Belt Conveyor Type GL - Straight Belt Conveyors
Bill of material
GL------.01000H0200S0083S0083AN-03AABEBBAAE.---------.A00033Z1-Z----.-------.--
PROJBEZ
Project Name
FOEBES
Description of the transported material with important features
QUERKR
Shear Force Induction
BNEL
Nominal Belt Lenght
mm
Enter value for BNEL
Nominal Belt Lenght
mm
cm
inch
ft
BNEB
Nominal Belt Width
mm
BNUB
Usable Belt Width
200 mm
ULE
Deflection at the Belt Inlet
ULA
Deflection at the Belt Outlet
SFH
Height of Lateral Guides
TYP
Presentation of the Conveyor
AUH
Feeding Height
mm
Enter value for AUH
Feeding Height
mm
cm
inch
ft
ABH
Discharge Height
mm
BSTG
Angle of Inclination
0 °
BANDBE
Belt Load
kg/m
MAXBANDBE
Maximum Belt Load
7.0 kg/m
MU
Minimum Deflection
Ø 80 mm
GURTAUS
Selection of belts
TEMPMAX
Temperature of Parts until
°C
FDA
FDA-Compliant
OI
Oil and Grease Resistance
GURTMAT
Belt Material (Carrying Side)
GURTOBER
Belt Surfaces
AD
Adhesive
AN
Antistatic
GURTFARB
Belt Colour Group
GURTNR
Belt No.
GURTBES
Belt description of the selected belt
Belt No. 3: min. deflection Ø30mm; temperature range from -10°C to +80°C; not FDA-compliant; limited resistant to oil and grease; belt material (carrying side) is PVC with sleeky, glossy surface; adhesive; antistatic; teal; belt thickness approx. 2,0 mm; I; possible cleats: TR, R, T, TN, SO, SG, SY60, SY70;
GURTD
Belt Thickness
2.0 mm
INDEX
Index
I
STAUS
Selection of Cleats
STF
Cleat Form
STM
Cleat Material
Without
STH
Cleat Height
mm
STABMIN
Cleat Distance min. (Centre to Centre)
0 mm
STANZ
Number of Cleats
Stk.
STAB
Cleat Distance
0.000 mm
STFARBE
Cleat Colour Group
GURTINFO
Homepage of the Belts
More Information to the Belts
ANTRIEB
Type of Drive Unit
FRICHT
(Main) Conveying Direction
ANTRIEBPOS
Position of Drive Unit
ANTRIEBST
Motor Position
°
MFABSTAND
Distance to the Belt Inlet
mm
BETRIEB
Mode of Operation
BG
Belt Speed
m/min
ASPANN
Supply Voltage
400 V V
UAUS
Base Frame Version
UTYP
Type of Base Frame
URB
Frame Width
0 mm
UANZ
Number of Base Frames
Stk.
UBV
Placement Options (Foot, Roll)
AUFB
Guiding- and Storage Structures
INFO
Homepage of the Conveyor
More Information to the „Multi-Tech Straight Conveyor GL“
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D