Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Murrplastik
Description
Cable entry plate, round Type KDP/R (M50)
Bill of material
KDP/R M50/06_87301032
TYP
TYPE
BESTNR
Order No.
FARBE
COLOR
Black
DG
Openings total
DA1
Openings 1/Ø
mm
DA2
Openings Ø
mm
GM
Thread metric
M50x1.5
A
58.4 mm
B
9.0 mm
C
24.0 mm
D
50.5 mm
VPE
1 St.
IP
IP class
IP 65 mm
UL94
V0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D