Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
K-SF Type - Socket
Bill of material
K-02SF BRASS NBR
CNSORDERNO
Order number
K-02SF BRASS NBR
ASSYNO
Assy No.
CB00017
S
Application
R 1/4
MT
Material
BRASS
M
Mass
57 g
L
(46.5) mm
D
ΦD
(21) mm
SD
Φd
18.5 mm
N
16.8 mm
A
29 mm
C
14.5 mm
T
Rc 1/4
H
H (WAF)
Hex.17
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D