Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-01 TP-FL Type - Plug
Bill of material
MALC-01TP-FL BRASS
CNSORDERNO
Order number
MALC-01TP-FL BRASS
ASSYNO
Assy No.
CB62380
SD1
D1 (Mating side mounting shape)
PCD28 mm
SD2
ΦD2 (Mating side mounting shape)
20 mm
SD3
ΦD3 (Mating side mounting shape)
16 mm
SD4
ΦD4 (Mating side mounting shape)
14.8 +0.05 0 mm
SL1
L1 (Mating side mounting shape)
2.5 +0.1 0 mm
SL2
L2 (Mating side mounting shape)
16
T2
T (Mating side installation shape: tap size)
2 x M4 x 0.7 Thread depth 10mm or more mm
MT
Material
BRASS
M
Mass
52 g
L1
28 mm
L2
(14) mm
L3
14 mm
L4
3.2 mm
D
ΦD
(22) mm
A
120° °
B
6 mm
H
36 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D