Catalog navigation
CAD model selection
Selectable products: 122
HELP_VARIABLE
Company
OILES CORPORATION
Description
Flange Bushings - LFF
Bill of material
LFF-2030
ORDERNO
Order number
S
Shaft Diameter
mm
SRT
Shaft Recommended Tolerance
mm
H
Housing diameter
mm
HRT
Housing Recommended Tolerance
mm
ID
Inner Diameter
mm
IDR
Inner Diameter Tolerance after press
mm
OD
Bushing Outer Diameter
mm
IDT
Outer Diameter Tolerance
mm
T
Thickness
mm
TT
Thickness Tolerance
mm
F
Flange Diameter
mm
FDT
Flange Diameter Tolerance
0/-0.8 mm
FT
Flange Thickness
mm
FTT
Flange Thickness Tolerance
0/-0.15 mm
L
Length
mm
LT
LengthTolerance
0/-0.3 mm
TE
Service temperature range
-200~+280°C
P
Allowable max. Pressure
49.0N/mm2 (500kgf/cm2)
V
Allowable max. Velocity
0.65m/s (39m/min)
PV
Allowable max. PV value
3.60N/mm2•m/s (2,200kgf/cm2•m/min)
AIT
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only.
AOT
About Bearing Outer Diameter Tolerance
Outer diameter is measrued by exclusive gauge.
CAU
Caution
Please refer to catalog about detail.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D