Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMT300-R200-EP-IO-0,3M-V3 - Distance Sensors
Bill of material
OMT300-R200-EP-IO-0,3M-V3
PRODUCT_PICTURE
Product Picture
MANUID
OMT300-R200-EP-IO-0,3M-V3
DESCSHORT
Short Description
Distance sensor OMT300-R200-EP-IO-0,3M-V3
EAN
4050143257690
MANUTYPEDESC
Manufacturer Type Description
OMT300-R200-EP-IO-0,3M-V3
AAB866006
max. measuring range -length
300 mm
AAB990006
min. measuring range - length
100 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
10 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
15 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
41.7 mm
BAD849004
Height of sensor
50.6 mm
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D