Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
02_Foundation Anchor PGS-G1
Bill of material
PGS-16/G1-281811(300)
TYP
Typ
ARTNR
Bestell-Nr.
281811
LODLEVEL
LOD Level
L
Gesamtlänge
mm
NRD
Bemessungs-widerstand
61.7 kN
M
Gewinde-größe
M 16
LS
Ls
690 mm
E
e
100 mm
SW
24 mm
D
45 mm
DS
ds
16 mm
MAT
Material
Stahl blank
LT
Ladungs-träger
100 piece(s)
VE
Verp.-Einheit
1 piece(s)
G
Gewicht ca.
1.37 kg
INFO
PDF
INFO1
PDF
INFO2
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D