Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800187 - VAL-MS-T1/T2 335/12.5/1+1
Bill of material
PHOENIX CONTACT 2800187
MANUID
Product number of the Manufacturer
2800187
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE).
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 335/12.5/1+1
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.347 kg
AAI734
max. continuous voltage (at AC)
335 V
AAI910
voltage protection level (L-N)
1.200 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TT
AAI904
voltage protection level
1.700 kV
AAI439
max. lightning impulse current (10/350)
12.500 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
2 Div.
AAK203
type of poles
1+N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
12.500 kA
AAI911
voltage protection level (L-PE/N-PE)
2 kV
AAO663
GTIN
4046356518581
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE).
AAO057
Product type
VAL-MS-T1/T2 335/12.5/1+1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356518581
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D