Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800021 - CN-LAMBDA/4-0.47-BB
Bill of material
PHOENIX CONTACT 2800021
MANUID
Product number of the Manufacturer
2800021
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket
MANUTYPEDESC
Manufacturer Type Description
CN-LAMBDA/4-0.47-BB
PREVIEW
Preview
INTNO
International product number
4046356367943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
AAF040
net weight
0.188 kg
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
5 A
AAK530
Connection 1
N-Connector
AAI906
voltage protection level (core/earth)
95 V
AAO663
GTIN
4046356367943
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket
AAO057
Product type
CN-LAMBDA/4-0.47-BB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D