Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838762 - PT 5-HF- 5 DC-ST
Bill of material
PHOENIX CONTACT 2838762
MANUID
Product number of the Manufacturer
2838762
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective plug PT with HF protective circuit for 4 signal wires. Nominal voltage: 5 V DC
MANUTYPEDESC
Manufacturer Type Description
PT 5-HF- 5 DC-ST
PREVIEW
Preview
INTNO
International product number
4017918480653
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
plug-in
AAF040
net weight
0.02526 kg
AAI848
nominal voltage (at DC)
5 V
AAI734
max. continuous voltage (at AC)
3.600 V
AAI735
max. continuous voltage (at DC)
5.200 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
45 V
AAI909
voltage protection level (core/signal ground)
45 V
AAI912
voltage protection level signal ground/protective ground
600 V
AAI906
voltage protection level (core/earth)
45 V
AAO663
GTIN
4017918480653
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective plug PT with HF protective circuit for 4 signal wires. Nominal voltage: 5 V DC
AAO057
Product type
PT 5-HF- 5 DC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D