Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838791 - D-LAN-19"-24
Bill of material
PHOENIX CONTACT 2838791
MANUID
Product number of the Manufacturer
2838791
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
19" rack with 24 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
MANUTYPEDESC
Manufacturer Type Description
D-LAN-19"-24
PREVIEW
Preview
INTNO
International product number
4017918959968
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAF040
net weight
3.091 kg
AAI735
max. continuous voltage (at DC)
6 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.350 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
50 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
40 V
AAO663
GTIN
4017918959968
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
19" rack with 24 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
AAO057
Product type
D-LAN-19"-24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D