Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2839198 - PT 2X1VA-230AC-ST
Bill of material
PHOENIX CONTACT 2839198
MANUID
Product number of the Manufacturer
2839198
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective plug PT with protective circuit for higher signal voltages, 2-channel, visual error warning. Nominal voltage: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
PT 2X1VA-230AC-ST
PREVIEW
Preview
INTNO
International product number
4017918182854
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
plug-in
AAF040
net weight
0.024 kg
AAI734
max. continuous voltage (at AC)
275 V
AAI735
max. continuous voltage (at DC)
275 V
AAI847
nominal voltage (at AC)
230 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
26 A
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4017918182854
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective plug PT with protective circuit for higher signal voltages, 2-channel, visual error warning. Nominal voltage: 230 V AC
AAO057
Product type
PT 2X1VA-230AC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D