Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2880561 - C-SAT-BOX
Bill of material
PHOENIX CONTACT 2880561
MANUID
Product number of the Manufacturer
2880561
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection for antenna distributors in satellite systems. IN and OUT via F connectors, 5 channels for signals from SAT systems and terrestrial antennas, ground connection on the outside of the housing.
MANUTYPEDESC
Manufacturer Type Description
C-SAT-BOX
PREVIEW
Preview
INTNO
International product number
4046356048941
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAG640
Assembly type
screwable
AAF040
net weight
0.228 kg
AAI848
nominal voltage (at DC)
14 V
AAI735
max. continuous voltage (at DC)
20 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
0.400 A
AAK530
Connection 1
F-Connector
AAO663
GTIN
4046356048941
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection for antenna distributors in satellite systems. IN and OUT via F connectors, 5 channels for signals from SAT systems and terrestrial antennas, ground connection on the outside of the housing.
AAO057
Product type
C-SAT-BOX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D