Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614231 - Adjustable toggle latches with secondary lock without strike
Bill of material
16-1-4231
PREVIEW
REF
Reference
16-1-4231
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
115 mm
B
52 mm
C
22 mm
NOTE
Note
115 < A < 122
WEIGHT
weight
85 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30192-adjustable-toggle-latches-with-secondary-lock-without-strike.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D